1.26.13.22 qspi_register_xfer_t Struct
C
The QSPI register transfer parameters vary based on device family. Refer to the generated header file for the actual register transfer parameters.
Summary
Defines the data type for the QSPI register data transfer.
Description
This data type should be used to send the QSPI instruction code register and instruction frame register information for reading/writing QSPI slave registers.
Remarks
None.