1.26.13.14 QSPI_LANE_WIDTH Enum

C

The QSPI lane widths vary based on device family. Refer to the generated header file for the actual lane width enumerator constants.

Summary

Defines the data type to specify lane width

Description

This data type can be used to specify the lane length to be used for QSPI transaction

Remarks

None.