1.42.3.52 FLEXCOM_SPI_CLOCK_PHASE Enum
C
/* SPI master mode */ typedef enum { /* Input data is valid on clock trailing edge and output data is ready on leading edge */ FLEXCOM_SPI_CLOCK_PHASE_TRAILING_EDGE = 0 << FLEX_SPI_CSR_NCPHA_Pos, /* Input data is valid on clock leading edge and output data is ready on trailing edge */ FLEXCOM_SPI_CLOCK_PHASE_LEADING_EDGE = 1 << FLEX_SPI_CSR_NCPHA_Pos, /* Force the compiler to reserve 32-bit space for each enum value */ FLEXCOM_SPI_CLOCK_PHASE_INVALID = 0xFFFFFFFF }FLEXCOM_SPI_CLOCK_PHASE;
Summary
Identifies FLEXCOM SPI Clock Phase Options
Description
This enumeration identifies possible FLEXCOM SPI Clock Phase Options
Remarks
None