1.42.3.34 FLEXCOM_IRDA_DIR Enum

C

/* IRDA mode */

typedef enum
{
    FLEXCOM_IRDA_DIR_TRANSMIT = 0,
    FLEXCOM_IRDA_DIR_RECEIVE,

} FLEXCOM_IRDA_DIR;

Summary

Defines the data type for IRDA direction.

Description

Defines the data type for IRDA direction and can be used with the FLEXCOMx_USART_IrDA_DirectionSet API to set the IRDA direction

Remarks

None