1.42.3.26 FLEXCOM_USART_STOP Enum

C

/* Blocking, non-blocking and ring buffer mode */

typedef enum
{
    FLEXCOM_USART_STOP_1_BIT = FLEX_US_MR_NBSTOP_1_BIT,
    FLEXCOM_USART_STOP_1_5_BIT = FLEX_US_MR_NBSTOP_1_5_BIT,
    FLEXCOM_USART_STOP_2_BIT = FLEX_US_MR_NBSTOP_2_BIT,

    /* Force the compiler to reserve 32-bit memory for each enum */
    FLEXCOM_USART_STOP_INVALID = 0xFFFFFFFF

} FLEXCOM_USART_STOP;

Summary

Defines the data type for the FLEXCOM USART peripheral stop bits

Description

This may be used in the FLEXCOMx_USART_SerialSetup API to change the stop bit configuration

Remarks

None