1.42.3.66 FLEXCOMx_TWI_Initialize Function
C
/* x = FLEXCOM instance number */
/* TWI master and slave mode */
void FLEXCOMx_TWI_Initialize(void)
Summary
Initializes the instance of the FLEXCOM TWI peripheral in either master or slave mode.
Description
This function initializes the given instance of the FLEXCOM TWI peripheral as configured by the user from the MHC.
Precondition
None
Parameters
None.
Returns
None.
Example
FLEXCOM0_TWI_Initialize();
Remarks
Resets the FLEXCOM TWI module if it was already running and reinitializes it