1.30.16.21 TCx_TimerPeriodHasExpired Function
C
/* x = TC instance number */
bool TCx_TimerPeriodHasExpired( void );
Summary
Checks whether timer period is elapsed.
Description
This function checks the status of the timer period interrupt.
Precondition
TCx_TimerInitialize() function must have been called first.
Parameters
None.
Returns
Timer period elapsed status.
Example
bool timerPeriodStatus = false; TC0_TimerInitialize(); timerPeriodStatus = TC0_TimerPeriodHasExpired();
Remarks
None.