1.30.16.47 TCx_CaptureStart Function

C

/* x = TC instance number */
void TCx_CaptureStart ( void );

Summary

Starts the timer for given TC instance.

Description

This function enables the clock and starts the timer.

Precondition

TCx_CaptureInitialize() function must have been called first.

Parameters

None.

Returns

None.

Example

TC0_CaptureInitialize();
TC0_CaptureStart();

Remarks

None.