1.2.2.14 ADC_GlobalLevelConversionStart Function

C

void ADC_GlobalLevelConversionStart(void)

Summary

Starts global level trigger and starts conversion on channels configured with Global level as the trigger source

Description

This function starts generation of global level trigger and starts conversion on channels configured with Global level as the trigger source

Precondition

ADCx_Initialize() function must have been called first for the associated instance.

Parameters

None

Returns

None

Example

ADC_GlobalLevelConversionStart();

Remarks

None