1.2.2.13 ADC_GlobalEdgeConversionStart Function
C
void ADC_GlobalEdgeConversionStart(void)
Summary
Generates global edge trigger and starts conversion on channels configured with Global edge as the trigger source
Description
This function generates global edge trigger and starts conversion on channels configured with Global edge as the trigger source
Precondition
ADCx_Initialize() function must have been called first for the associated instance.
Parameters
None
Returns
None
Example
ADC_GlobalEdgeConversionStart();
Remarks
None