1.2.2.11 ADC_CoreInterruptsStatusGet Function
C
void ADC_CoreInterruptsStatusGet(ADC_CORE_NUM core)
Summary
Returns the specified ADC core's interrupt status
Description
This function returns the interrupt status of the specified ADC core
Precondition
ADCx_Initialize() function must have been called first for the associated instance.
Parameters
Param | Description |
---|---|
core | ADC core n |
Returns
Mask of ADC core interrupts. Bitwise OR of the following macros: ADC_CORE_INT_CHRDY_0 ADC_CORE_INT_CHRDY_1 ADC_CORE_INT_CHRDY_2 ADC_CORE_INT_CHRDY_3 ADC_CORE_INT_CHRDY_4 ADC_CORE_INT_CHRDY_5 ADC_CORE_INT_CHRDY_6 ADC_CORE_INT_CHRDY_7 ADC_CORE_INT_EOSRDY ADC_CORE_INT_CHNERRC ADC_CORE_INT_FLTRDY ADC_CORE_INT_CHRDYC ADC_CORE_INT_SOVFL ADC_CORE_INT_CMPHIT
Example
ADC_CORE_INT adcCoreIntStatus; adcCoreIntStatus = ADC_CoreInterruptsStatusGet(ADC_CORE_NUM1);
Remarks
None