1.2.2.36 ADC_CHANNEL_NUM Enum
C
The ADC channel number vary based on device family. Refer to the generated header file for the actual channel number types and values.
Summary
Identifies ADC channel number
Description
This enumeration identifies ADC channel numbers. This may be used as argument of function to identify channel number.
Remarks
None.