1.9.4.14 DMA_ChannelPatternIgnoreByteEnable Function

C

void DMA_ChannelPatternIgnoreByteEnable ( DMA_CHANNEL channel )

Summary

Enable DMA channel pattern ignore byte

Description

Enable DMA channel pattern ignore byte. Any byte that matches the ignore byte configured through the DMA_ChannelPatternIgnoreValue() API is ignored when pattern matching is enabled

Precondition

DMA should have been initialized by calling DMA_Initialize.

Parameters

Param Description
channel DMA channel

Returns

None

Example

DMA_ChannelPatternIgnoreByteEnable(DMA_CHANNEL_0);

Remarks

None.