1.9.4.24 DMA_PATTERN_MATCH_LEN Enum

C

typedef enum
{
    /* Length of pattern match is 1 byte */
    DMA_PATTERN_MATCH_LEN_1BYTE,
    
    /* Length of pattern match is 2 bytes */
    DMA_PATTERN_MATCH_LEN_2BYTE,
}DMA_PATTERN_MATCH_LEN;

Summary

Enumeration for DMA pattern match length type

Description

This data type provides an enumeration of supported DMA pattern match length

Remarks

None.