1.9.4.20 DMA_CHANNEL Enum
C
typedef enum { DMA_CHANNEL_0, DMA_CHANNEL_1, DMA_CHANNEL_2, DMA_CHANNEL_3, DMA_CHANNEL_4, DMA_CHANNEL_5, DMA_CHANNEL_6, DMA_CHANNEL_7, DMA_CHANNEL_8, DMA_CHANNEL_9, DMA_CHANNEL_10, DMA_CHANNEL_11, DMA_CHANNEL_12, DMA_CHANNEL_13, DMA_CHANNEL_14, DMA_CHANNEL_15, } DMA_CHANNEL;
Summary
Lists the set of channels available for data transfer using DMA.
Description
This enumeration lists the set of channels available for data transfer using DMA. Only channels that are configured in MHC will be available in this enumeration. The application should use the enumerators in the enum-list to identify the channel to be operated on. The application should not rely on the enumerator constant expression as this may change across devices.
Remarks
None.