1.27.9.9 MCANx_TxEventFifoFillLevelGet Function

C

uint8_t MCANx_TxEventFifoFillLevelGet(void) // x - Instance of the MCAN peripheral

Summary

Returns Tx Event FIFO Fill Level.

Description

This routine returns Tx Event FIFO Fill Level.

Precondition

MCANx_Initialize has been called.

Parameters

None.

Returns

Returns Tx Event FIFO Fill Level.

Example

uint8_t fifoFillLevel = 0;
fifoFillLevel = MCAN0_TxEventFifoFillLevelGet();

Remarks

None.