1.27.9.8 MCANx_TxEventFifoRead Function

C

bool MCANx_TxEventFifoRead(uint8_t numberOfTxEvent, MCAN_TX_EVENT_FIFO *txEventFifo) // x - Instance of the MCAN peripheral

Summary

Read Tx Event FIFO for the transmitted messages.

Description

This routine reads Tx Event FIFO for the transmitted messages.

Precondition

MCANx_Initialize has been called.

Parameters

Param Description
numberOfTxEvent Total number of Tx Event
txEventFifo Pointer to Tx Event FIFO

Returns

Request status. true - Request was successful.

false - Request has failed.

Example

MCAN_TX_EVENT_FIFO txEventFifo;
// Read 1 Tx Event FIFO Element
MCAN0_TxEventFifoRead(1, &txEventFifo);

Remarks

None.