1.27.9.60 MCAN_TX_EVENT_FIFO Struct
C
typedef struct { /* Identifier */ uint32_t id:29; /* Remote Transmission Request */ uint32_t rtr:1; /* Extended Identifier */ uint32_t xtd:1; /* Error State Indicator */ uint32_t esi:1; /* Tx Timestamp */ uint32_t txts:16; /* Data Length Code */ uint32_t dlc:4; /* Bit Rate Switch */ uint32_t brs:1; /* FD Format */ uint32_t fdf:1; /* Event Type */ uint32_t et:2; /* Message Marker */ uint32_t mm:8; } MCAN_TX_EVENT_FIFO;
Summary
MCAN Tx Event FIFO Element Structure.
Description
This data structure defines MCAN Tx Event FIFO Element.
Remarks
None.