1.26.1.16 ADC_FastWakeupDisable Function

C

void ADC_FastWakeupDisable(void)

Summary

This function disables ADC Fast Wakeup.

Description

This function disables ADC Fast Wakeup.

Precondition

ADC_Initialize() function must have been called first for the associated instance.

Parameters

None.

Returns

None

Example

ADC_Initialize();
ADC_FastWakeupDisable();

Remarks

None