1.26.1.20 ADC_INTERRUPT_MASK Enum
C
The ADC interrupt mask vary based on device family. Refer to the generated header file for the actual interrupt mask types and values.
Summary
Identifies interrupt sources number
Description
This enumeration identifies interrupt sources number. This may be ORed together to enable/disable multiple interrupts.
Remarks
None.