1.1.6.2 LEDx_ClockPrescalerSet Function

C

/* x = LED peripheral instance number */

void LEDx_ClockPrescalerSet(uint16_t prescaler)

Summary

Configures the prescaler for the PWM clock in LED blinking mode

Description

Configures the prescaler for the PWM clock in LED blinking mode

Precondition

None

Parameters

Param Description
prescaler Prescaler for the PWM clock in LED blinking mode

Returns

None

Example

LED0_ClockPrescalerSet(2);

Remarks

None