1.1.6.1 LEDx_Initialize Function

C

/* x = LED peripheral instance number */

void LEDx_Initialize(void)

Summary

Initializes given instance of LED peripheral.

Description

This function initializes given instance of LED peripheral with the values configured in MCC GUI.

Precondition

None

Parameters

None

Returns

None

Example

LED0_Initialize();

Remarks

None