1.28.12.6 OTPC_InvalidatePacket Function

C

otpc_error_code_t OTPC_InvalidatePacket(uint16_t headerAddress);

Summary

Invalidates the packet

Description

Invalidate a packet with a given address.

Precondition

OTPC_Initialize() function must have been called first and a valid packet should exist at the address.

Parameters

Param Description
headerAddress Address of the packet

Returns

OTPC error code

Example

OTPC_Initialize();
OTPC_InvalidatePacket(headerAddress);

Remarks

None