1.30.15.26 RTC_Timer16InterruptEnable Function
C
void RTC_Timer16InterruptEnable (RTC_TIMER16_INT_MASK interrupt)
Summary
Enable Selected RTC interrupt
Description
This function allows the application to enable period match, compare match and periodic event interrupt
Precondition
RTC_Initialize must have been called for the associated RTC instance. The Interrupt option in MHC should have been enabled. The RTC peripheral should have been configured for 16-bit timer counter operation. A valid event handling callback function should have been registered by calling the RTC_Timer16CallbackRegister() function.
Parameters
Param | Description |
---|---|
InterruptMask | Specifies interrupt source to be enabled |
Returns
None.
Example
RTC_Timer16InterruptEnable(RTC_TIMER16_INT_MASK_PERIOD_MATCH);
Remarks
None.