1.30.15.25 RTC_Timer16InterruptDisable Function

C

void RTC_Timer16InterruptDisable (RTC_TIMER16_INT_MASK interrupt)

Summary

Disable Selected RTC Interrupt.

Description

This function allows the application to disable period match, compare match and periodic event interrupt

Precondition

RTC_Initialize must have been called for the associated RTC instance. The Interrupt option in MHC should have been enabled. The RTC peripheral should have been configured for 16-bit timer counter operation. A valid event handling callback function should have been registered by calling the RTC_Timer16CallbackRegister() function.

Parameters

Param Description
InterruptMask Specifies interrupt source to be disabled

Returns

None.

Example

RTC_Timer16InterruptDisable(RTC_TIMER16_INT_MASK_PERIOD_MATCH);

Remarks

None.