1.25.26.13 XDMAC_CHANNEL Enum

C

typedef enum {
    
    XDMAC_CHANNEL_0,
    XDMAC_CHANNEL_1,
    XDMAC_CHANNEL_2,
    XDMAC_CHANNEL_3,
    XDMAC_CHANNEL_4,
    XDMAC_CHANNEL_5,
    XDMAC_CHANNEL_6,
    XDMAC_CHANNEL_7,
    XDMAC_CHANNEL_8,
    XDMAC_CHANNEL_9,
    XDMAC_CHANNEL_10,
    XDMAC_CHANNEL_11,
    XDMAC_CHANNEL_12,
    XDMAC_CHANNEL_13,
    XDMAC_CHANNEL_14,
    XDMAC_CHANNEL_15,
    XDMAC_CHANNEL_16,
    XDMAC_CHANNEL_17,
    XDMAC_CHANNEL_18,
    XDMAC_CHANNEL_19,
    XDMAC_CHANNEL_20,
    XDMAC_CHANNEL_21,
    XDMAC_CHANNEL_22,
    XDMAC_CHANNEL_23,
} XDMAC_CHANNEL;

Summary

This lists the set of channels available for data transfer using XDMAC.

Description

This lists the set of channels available for data transfer using XDMAC.

Remarks

None.