2.29 Device family pack
Device family pack is the component that allows the harmony applications to access device specific information (device header files, linker scripts, metadata etc.). This is a required component for all the projects and will be activated automatically by the MCC upon creation of a harmony project. This component do not have any configurable options.