2.75 Operational Amplifier (OPA)
This Plib implements software abstraction for OPA Peripheral.
Library Interface
Operational Amplifier peripheral library provides the following interfaces:
Functions
| Name | Description |
|---|---|
| OPAx_Initialize | Initializes the OPAx module of the device |
| OPAx_Deinitialize |
Deinitializes the OPAx module of the device |
| OPAx_Enable |
Enables the OPAx module of the device |
| OPAx_Disable | Disables the OPAx module of the device |
| OPAx_UnityGainEnable |
Enables/disables unity gain of OPAx module of the device |
| OPAx_HighPowerModeEnable | Enables/disables high power mode of OPAx module of the device |
| OPAx_OutputMonitorEnable |
Enables/disables the output of OPAx module to ADC of the device. |
| OPAx_DifferentialInputModeSet | Sets the differential input mode for the OPAx module of the device. |
| OPAx_OffsetCorrection | Enables/disables Enables output of OPA module to ADC of the device |
Data types and constants
| Name | Description |
| OPA_DIFFERENTIAL_INPUT_MODE | Selecting the differential input mode of the OPAx module |
| OPA_OFFSET_INPUT_TYPE |
Selecting the offset correction type for the OPAx module |
| OPA_OUTPUT_VOLTAGE_OFFSET_CORRECTION |
Selecting the output voltage offset correction for the OPAx module. |
Note: Not all APIs maybe implemented. See the specific device
family section for available APIs.