2.95 Reset Controller (RCON)
This Plib implements software abstraction for RCON Peripheral.
Library Interface
Reset Controller peripheral library provides the following interfaces:
Functions
| Name | Description |
|---|---|
| RCON_ResetCauseGet | Reports the cause of the last reset |
| RCON_ResetCauseClear | Clears the particular reset cause status bit |
| RCON_CauseClearAll | Clears the Reset Cause register |
Data types and constants
| Name | Type | Description |
|---|---|---|
| RCON_RESET_CAUSE | Enum | Identifies the possible reason of device reset |
Note: Not all APIs maybe implemented. See the specific device
family section for available APIs.