3.18.2 MAX/MAX.V
The MAX instruction compares a maximum data limit value (stored in a W register or the other accumulator) with the target accumulator and clamps the target accumulator to the user-specified limit if this upper limit is exceeded. SR Status bits are set accordingly for subsequent signed branching. In the MAX.V instruction, an additional W register (or W register in Indirect Addressing mode) is specified in which the limit excess value is loaded.