3.18.1 FLIM/FLIM.V
The FLIM instruction simultaneously compares a maximum and a minimum data limit value with the specified W register (or data pointed to by the W register) and clamps the target data to the user-specified limit if the limit is exceeded. SR Status bits are set accordingly for subsequent signed branching. In the FLIM.V instruction, an additional W register is specified, in which the limit test result (known as “limit excess”) value is loaded.