3.18.3 MIN/MIN.V/MINZ
The MIN instruction compares a minimum data limit value (stored in a W register or the other accumulator) with the target accumulator and clamps the target accumulator to the user-specified limit if the data is smaller than this minimum limit. SR Status bits are set accordingly for subsequent signed branching. In the MIN.V instruction, an additional W register (or W register in Indirect Addressing mode) is specified, in which the limit excess value is loaded. The MINZ instruction is simply a conditional version of the MIN instruction, which is executed only when Z = 1.