2.2 Hardware

The ATA5350 Xplained Pro Extension Board supports both the ATA5352 module and the ATA8352 module. In current application notes, it is equipped with the ATA8352 module in the demo kit.

The ATA5350 Xplained Pro Extension Board is connected via the EXT1 connector and the PWR connector to the SAM C21 Xplained Pro Board. The SAM C21 Xplained Pro Board is connected via USB interface to the PC.

Figure 2-1. UWB Demo Kit for Distance Measurement