5.4.2.1 Standard Libraries
The C/C++ standard libraries contain a standardized collection of functions, such as string, math and input/output routines. The range of these functions are described in 19 Library Routines.
These libraries also contain C/C++ routines that are implicitly called by the output code of the code generator. These are routines that perform tasks such as floating-point operations and that may not directly correspond to a C/C++ function call in the source code.