23.3.3.5 Memory Regions
This section of the processor definitions linker script provides information about the memory regions that are available on the device.
/**************************************************************
* Memory Regions
*
* Memory regions without attributes cannot be
used for
* orphaned sections. Only sections specifically
assigned to
* these regions can be allocated into these
regions.
**************************************************************/
MEMORY
{
kseg0_program_mem (rx) : ORIGIN = 0x9D000000,
LENGTH = 0x8000
kseg0_boot_mem : ORIGIN = 0x9FC00490, LENGTH = 0x970
exception_mem : ORIGIN = 0x9FC01000, LENGTH = 0x1000
kseg1_boot_mem : ORIGIN = 0xBFC00000, LENGTH = 0x490
debug_exec_mem : ORIGIN = 0xBFC02000, LENGTH = 0xFF0
config3 : ORIGIN = 0xBFC02FF0, LENGTH =
0x4
config2 : ORIGIN = 0xBFC02FF4, LENGTH =
0x4
config1 : ORIGIN = 0xBFC02FF8, LENGTH =
0x4
config0 : ORIGIN = 0xBFC02FFC, LENGTH =
0x4
kseg1_data_mem : ORIGIN = 0xA0000000, LENGTH = 0x2000
sfrs : ORIGIN = 0xBF800000, LENGTH =
0x10000
}
kseg1_data_mem.Eleven memory regions are defined with an associated start address and length:
- Program memory region (
kseg0_program_mem) for application code - Boot memory regions (
kseg0_boot_memandkseg1_boot_mem) - Exception memory region (
exception_mem) - Debug executive memory region (
debug_exec_mem) - Configuration memory regions (
config3,config2,config1, andconfig0) - Data memory region (
kseg1_data_mem) - SFR memory region (
sfrs)
The default linker script uses these names to locate sections into the correct regions.
Sections which are non-standard become orphaned sections. The attributes of the memory
regions are used to locate these orphaned sections. The attributes (rx)
specify that read-only sections or executable sections can be located into the program
memory regions. Similarly, the attributes (w!x) specify that sections
that are not read-only and not executable can be located in the data memory region.
Since no attributes are specified for the boot memory region, the configuration memory
regions, or the SFR memory region, only specified sections may be located in these
regions (that is, orphaned sections may not be located in the boot memory regions, the
exception memory region, the configuration memory regions, the debug executive memory
region, or the SFR memory region).