5.7.10.11 Wl: Pass Option To The Linker, Option

The -Wl,option option passes option to the linker application where it will be interpreted as a linker option. If option contains commas, it is split into multiple options at the commas. Any linker option specified will be added to the default linker options passed by the driver and these will be executed before the default options by the linker.