1.10 Transceiver
(Ask a Question)Transceiver blocks are located on the east corner of the PolarFire SoC device. PolarFire SoC devices support PCIe interface, which supports only Transceiver quad 0.
For more information about implementing PCIe interfaces, see PolarFire FPGA and PolarFire SoC FPGA PCI Express User Guide. For more information about implementing other transceiver based interfaces and power supplies, see PolarFire FPGA and PolarFire SoC FPGA Transceiver User Guide.
The PolarFire SoC MPFS250T-FCG1152 device includes:
- Four Transceiver Quads (4 Lanes per Quad) - XCVR_[3:0].
- The embedded PCIe controller subsystem (PCIESS) is available only within Quad_0 or XCVR_0 Lane.
For more information about supported I/O standards, see PolarFire FPGA and PolarFire SoC FPGA User I/O User Guide.