2.5.2.2 QTouch on MCU and Extension Boards
Xplained boards with devices containing a build-in PTC module should try to overload the Table 2-3 functions with QTouch® lines to make it compatible with the QTouch extension boards.
QTouch Design of Small Boards
For small extensions with only one header (EXT1), four Y- and four X-lines are the maximum of touchlines that can be expected to be available for compatibility for the series of small MCU boards. Both the MCU and the extension board should be designed with this rule set.
For compatibility with some of the first extension boards Y-lines noted in parentheses might optionally be implemented on the MCU board, but this should only be done with XY-capable QTouch lines for (Y-line 5 and 6).
| Pin number EXT1 | MCU board | Extension board | Recommendation |
|---|---|---|---|
| 3 | Y-line 1 | Y-line 1 | 1st priority for QTouch Y-lines |
| 4 | Y-line 2 | Y-line 2 | 2nd priority for QTouch Y-lines |
| 5 | Y-line 3 | Y-line 3 | 3rd priority for QTouch Y-lines |
| 6 | Y-line 4 | Y-line 4 | 4th priority for QTouch Y-lines |
| 7 | X-line 1 | X-line 1 | 1st priority for QTouch X-lines |
| 8 | X-line 2 | X-line 2 | 2nd priority for QTouch X-lines |
| 9 | X-line 3 (Y-line 5) | X-line 3 | 3rd priority for QTouch X-lines |
| 10 | X-line 4 (Y-line 6) | X-line 4 | 4th priority for QTouch X-lines |
| 11 | |||
| 12 | |||
| 13 | |||
| 14 | |||
| 15 | |||
| 16 | (Y-line 7) | ||
| 17 | |||
| 18 | (Y-line 8) |
QTouch Design of Medium and Large Boards
For medium QTouch extension boards with header EXT1 and EXT2, only the four first lines on each header should be used to ensure compatibility with most MCU boards.
If more than four Y-lines are required on the extension kit, use the ones marked in the table with the loss of compatibility with one or more MCU board. If four or less Y-lines are required, duplicate the four first X-lines from the EXT2 header on the EXT1 header to make it compatible with small MCU boards.MCU boards should be designed with the minimum of four Y-lines on EXT1 and four X-lines on EXT2. For compatibility with the QT1 Xplained Pro board, Y-lines 5-8 can optionally be designed in. For compatibility to small extension boards, XY-lines should be designed in on pin 7-10.
| Pin number on EXT1 | MCU board | Extension board | Recommendation |
|---|---|---|---|
| 3 | Y-line 1 | Y-line 1 | 1st priority for QTouch Y-lines |
| 4 | Y-line 2 | Y-line 2 | 2nd priority for QTouch Y-lines |
| 5 | Y-line 3 | Y-line 3 | 3rd priority for QTouch Y-lines |
| 6 | Y-line 4 | Y-line 4 | 4th priority for QTouch Y-lines |
| 7 | (X-line 5) | X-line 1 duplicated | 5th priority for QTouch X-lines |
| 8 | (X-line 6) | X-line 2 duplicated | 6th priority for QTouch X-lines |
| 9 | Y-line 5 (X-line 7) | Y-line 5 or X-line 3 duplicated | 5th priority for QTouch Y-lines (Use XY capable lines if possible for supporting one header boards) |
| 10 | Y-line 6 (X-line 8) | Y-line 6 or X-line 4 duplicated | 6th priority for QTouch Y-lines (Use XY capable lines if possible for supporting one header boards) |
| 11 | |||
| 12 | |||
| 13 | |||
| 14 | |||
| 15 | |||
| 16 | Y-line 7 | Y-line 7 | 7th priority for QTouch Y-lines |
| 17 | |||
| 18 | Y-line 8 | Y-line 8 | 8th priority for QTouch X-lines |
| Pin number on EXT2 | MCU board | Extension board | Recommendation |
|---|---|---|---|
| 3 | X-line 1 | X-line 1 | 1st priority for QTouch X-lines |
| 4 | X-line 2 | X-line 2 | 2nd priority for QTouch X-lines |
| 5 | X-line 3 | X-line 3 | 3rd priority for QTouch X-lines |
| 6 | X-line 4 | X-line 4 | 4th priority for QTouch X-lines |
| 7 | X-line 9 | X-line 5 | 9th priority for QTouch X-lines |
| 8 | X-line 10 | X-line 6 | 10th priority for QTouch X-lines |
| 9 | X-line 11 | X-line 7 | 11th priority for QTouch X-lines |
| 10 | X-line 12 | X-line 8 | 12th priority for QTouch X-lines |
| 11 | |||
| 12 | |||
| 13 | |||
| 14 | |||
| 15 | |||
| 16 | |||
| 17 | |||
| 18 |