4.1.3.3 Extension Template 7, Large LCD Board

This board template is designed for boards with large displays. It is the exact same size as a large Xplained Pro MCU board with mounting hole locations at the exact same place for board stacking purposes. More information on board stacking options can be read about in Board Stacking Options.

Features:

  • 100mm x 115.3mm

  • One male standard extension header

  • One LCD extension connector

  • ID system

  • Six mounting holes with GND

  • Ideal for 4.3" to 5.0" displays

Figure 4-22. Extension template 7, Large LCD Board Bottom 3D View
Figure 4-23. Extension Template 7, Large LCD board Component Placement
Figure 4-24. Extension Template 7, Large LCD Board Display Size Estimates
Figure 4-25. Extension Template 7, Large LCD Board Mechanical Dimensions