2.1.3 Xplained Pro Extension Naming Convention
All boards of the product family are named based on the following scheme:
[device/technology] Xplained Pro
In addition it is possible to extend the name with a sub-part that is used to differentiate products within a product line.
-
Sensors Xplained Pro Inertial
-
Sensors Xplained Pro Pressure
-
Security Xplained Pro Authentication
When several extensions exist with the same name and sub-naming, these can be distinguished by adding a number:
-
Sensors Xplained Pro Inertial One
-
OLED1 Xplained Pro
-
I/O1 Xplained Pro