2.1.4 Silkscreen Text
The board name on the PCB itself is all in capital letters, where the X in Xplained is the double font size than the rest of the letters. The “PRO” is attached at the end with half the font size. For example 2mm height for standard text, 4mm height for the X, and 1mm height for the “PRO”. The font size used in the below example is Verdana with a 0.5mm inverted border.