4.4.15.3.11 USB_EndpointStallClear()
RETURN_CODE_t USB_EndpointStallClear (USB_PIPE_t pipe)
Helps clear the Stall condition after the device has recovered from an unsupported command from the host. Used to reset stall before the next USB transfer. Used when the host issues a clear HALT/Feature request to reset stall.
| pipe |
- A combination of endpoint address and direction |
SUCCESS or an Error code according to RETURN_CODE_t |