4.4.15.3.1 ConvertEndpointSizeToMask()
RETURN_CODE_t ConvertEndpointSizeToMask (uint16_t endpointSize, USB_ENDPOINT_t endpointType, uint8_t * endpointMaskPtr)
Converts an endpoint size in number of bytes into a register setting. Converts the endpoint size bit mask based on the EP_BUFSIZE setting of the endpoint control register.
| endpointSize |
- The size to convert |
| endpointType |
- The endpoint type |
| endpointMaskPtr |
- Pointer to the mask variable to write to |
SUCCESS or an Error code according to RETURN_CODE_t |