4.4.15.3.12 USB_EndpointStalledConditionAck()
RETURN_CODE_t USB_EndpointStalledConditionAck (USB_PIPE_t pipe)
Acknowledges the stall status condition by clearing the Stall Status bit. Used to clear the Stall Status bit after a stall has been detected.
| pipe |
- A combination of endpoint address and direction |
SUCCESS or an Error code according to RETURN_CODE_t |