4.4.15.3.2 EndpointBufferSet()
RETURN_CODE_t EndpointBufferSet (USB_PIPE_t pipe, uint8_t * bufAddress)
Configures the endpoint data buffer to a location in RAM for the next transaction.
| pipe |
- A combination of endpoint address and direction |
| bufAddress |
- The pointer to the data buffer the endpoint will use |
SUCCESS or an Error code according to RETURN_CODE_t |