4.6.44.6.13 USD_CDC_CONTROL_LINE_STATE_enum
enum USD_CDC_CONTROL_LINE_STATE_enum
| USB_CDC_DATA_TERMINAL_READY_bm |
Indicates to DCE if DTE is present or not. This signal corresponds to V.24 signal 108/2 and RS-232 signal DTR. |
| USB_CDC_REQUEST_TO_SEND_bm |
Carrier control for half duplex modems. This signal corresponds to V.24 signal 105 and RS-232 signal RTS. |