4.6.44.6.10 USB_CDC_LINE_CODING_STOP_BITS_enum
enum USB_CDC_LINE_CODING_STOP_BITS_enum
| USB_CDC_LINE_CODING_ONE_STOP_BIT |
Number of stop bits: one |
| USB_CDC_LINE_CODING_ONE_AND_ONE_HALF_STOP_BIT |
Number of stop bits: one and a half |
| USB_CDC_LINE_CODING_TWO_STOP_BITS |
Number of stop bits: two |