4.6.44.6.1 USB_CDC_ACM_FUNCTIONAL_CAPABILITIES_enum
enum USB_CDC_ACM_FUNCTIONAL_CAPABILITIES_enum
| USB_CDC_ACM_FUNCTIONAL_CAPABILITIES_COMM_FEATURE |
Device supports the request combination of Set_Comm_Feature, Clear_Comm_Feature, and Get_Comm_Feature |
| USB_CDC_ACM_FUNCTIONAL_CAPABILITIES_CONTROL_LINE_CODING |
Device supports the request combination of Set_Line_Coding, Set_Control_Line_State, Get_Line_Coding, and the notification Serial_State |
| USB_CDC_ACM_FUNCTIONAL_CAPABILITIES_SEND_BREAK_bm |
Device supports the request Send_Break |
| USB_CDC_ACM_FUNCTIONAL_CAPABILITIES_NETWORK_CONNECTION_bm |
Device supports the notification Network_Connection |