26.14.4 CWGxISM
| Name: | CWGxISM |
| Offset: | 0x060D |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ISM[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – ISM[4:0] CWG Data Input Source Select
| ISM | Input Selection | ||
|---|---|---|---|
| CWG1 | |||
11111-10010 | Reserved | ||
10001 | CLC4_OUT | ||
10000 | CLC3_OUT | ||
01111 | CLC2_OUT | ||
01110 | CLC1_OUT | ||
01101 | C2_OUT | ||
01100 | C1_OUT | ||
01011 | NCO1_OUT | ||
01010 | PWM4S1P2_OUT | ||
01001 | PWM4S1P1_OUT | ||
01000 | PWM3S1P2_OUT | ||
00111 | PWM3S1P1_OUT | ||
00110 | PWM2S1P2_OUT | ||
00101 | PWM2S1P1_OUT | ||
00100 | PWM1S1P2_OUT | ||
00011 | PWM1S1P1_OUT | ||
00010 | CCP2_OUT | ||
00001 | CCP1_OUT | ||
00000 | Pin selected by CWG1PPS | ||