4.3 Clocks
The clock for this module (CLK_LCDCA) is generated by the Power Manager. It can be enabled or disabled, either manually (via the Power Manager) or automatically when the system enters a sleep mode that disables the clocks to the peripheral bus modules.
The 32kHz clock (CLK_LCD) must be enabled before use.